The Texas Instruments TPS560430QEVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS560430-Q1 wide-input synchronous buck regulator. This document describes the setup and the input / output connections of the EVM. Included are the board layout, schematic and bill of materials.
All trademarks are the property of their respective owners.
The Texas Instruments TPS560430QEVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS560430-Q1 wide-input buck regulator.
EVM Features
The EVM contains one DC/DC converter (See Table 1-1)
CONVERTER | EVM | DEVICE | PACKAGE |
---|---|---|---|
U1 | TPS560430QEVM | TPS560430-Q1 | SOT23-6 |