SLUUBX7A August   2018  – January 2024 TPS560430-Q1

 

  1.   1
  2.   TPS560430-Q1 Evaluation Module
  3.   Trademarks
  4. 1Introduction
  5. 2Setup
    1. 2.1 Input/Output Connector Description
    2. 2.2 Adjusting the Output Voltage
  6. 3TPS560430QEVM Schematic
  7. 4Board Layout
  8. 5List of Materials
  9. 6Revision History

List of Materials

Table 5-1 TPS560430QEVM List of Materials
DESDESCRIPTIONPART NUMBERMANUFACTUREQUANTITY
C2, C3, C6Capacitor, ceramic, 0.1 µF, 50 V, ±10%, X7R, 0603GRM188R71H104KA93D3
C1Capacitor, ceramic, 2.2 µF, 50 V, ±10%, X7R, 1206GRM31CR71H225KA88L1
C4Capacitor, ceramic, 10 µF, 10 V, ±10%, X7R, 1206C3216X7R1A106M160AC1
J1Header, 100 mil, 2 x 1, gold, THTSW-102-07-G-S1
L1Inductor, Shielded Drum Core, Ferrite, 6.8 uH, 1.54 A, 0.131 ohm, SMD7447730681
R1Resistor, 402 kΩ, 1%, 0.1 W, 0603CRCW0603402KFKEA1
R2Resistor, 133 kΩ, 1%, 0.1 W, 0603CRCW0603133KFKEA1
R3Resistor, 25.5 kΩ, 1%, 0.1 W, 0603CRCW060325K5FKEA1
R4Resistor, 102 kΩ, 1%, 0.1 W, 0603CRCW0603102KFKEA1
R5Resistor, 49.9 Ω, 1%, 0.1 W, 0603CRCW060349R9FKEA1
SH-J1Shunt, 100 mil, flash gold, blackSPC02SYAN1
TP1, TP2, TP4, TP5Terminal, turret, TH, double1502-24
TP3Test point, compact, orange, TH50081
TP6Test point, compact, black, TH50061
TP7Test point, compact, red, TH50051
U1Device, 36-V, 600-mA, Synchronous Buck RegulatorTPS560430YQDBVRQ1Texas Instruments1