SLUUBX7A August 2018 – January 2024 TPS560430-Q1
The Texas Instruments TPS560430QEVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS560430-Q1 wide-input buck regulator.
EVM Features
The EVM contains one DC/DC converter (See Table 1-1)
CONVERTER | EVM | DEVICE | PACKAGE |
---|---|---|---|
U1 | TPS560430QEVM | TPS560430-Q1 | SOT23-6 |