SLUUBY1B December 2020 – April 2022 BQ76942
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Calibration | 18K Temperature Model | Adc0 | I2 | –32768 | 32767 | 11703 | — |
Description: Temperature correction factor corresponding to actual ADC measurement at the calibration temperature, with a scale factor included. With the thermistor attached to TS1 at the calibration temperature, the TS1 Raw ADC Counts (in 32-bit format) is divided by 256, then multiplied by 5/3, and used for this setting.