SLUUBY1B December 2020 – April 2022 BQ76942
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Configuration | REG12 Config | H1 | 0x00 | 0xFF | 0x00 | Hex |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
REG2V_2 | REG2V_1 | REG2V_0 | REG2_EN | REG1V_2 | REG1V_1 | REG1V_0 | REG1_EN |
Description: Configuration options for the voltage regulator outputs
Bit | Field | Default | Description |
---|---|---|---|
7–5 | REG2V_2–REG2V_0 | 0 | Selects voltage level for REG2 This setting should not be changed while REG2 is enabled. 0–3 = 1.8 V 4 = 2.5 V 5 = 3 V 6 = 3.3 V 7 = 5 V |
4 | REG2_EN | 0 | Configure default state for REG2 output. This setting is reapplied when initializing after reset or DEEPSLEEP mode. 0 = REG2 Disabled 1 = REG2 Enabled |
3–1 | REG1V_2–REG1V_0 | 0 | Selects voltage level for REG1 This setting should not be changed while REG1 is enabled. 0–3 = 1.8 V 4 = 2.5 V 5 = 3 V 6 = 3.3 V 7 = 5 V |
0 | REG1_EN | 0 | Configure default state for REG1 output. This setting is reapplied when initializing after reset or DEEPSLEEP mode. 0 = REG1 Disabled 1 = REG1 Enabled |