SLUUBY1B December 2020 – April 2022 BQ76942
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Configuration | REG0 Config | H1 | 0x00 | 0x03 | 0x00 | Hex |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD_0 | RSVD_0 | RSVD_0 | RSVD_0 | RSVD_0 | RSVD_0 | RSVD | REG0_EN |
Description: REG0 (pre-regulator) can be enabled with this configuration option. This must be enabled if the regulator output is used and REGIN is not supplied externally.
Bit | Field | Default | Description |
---|---|---|---|
0 | REG0_EN | 0 | Enable or disable pre-regulator for REG1 and REG2 0 = Pre-regulator is disabled 1 = Pre-regulator is enabled |