SLUUBY1B December 2020 – April 2022 BQ76942
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Configuration | Comm Type | U1 | 0x00 | 0x1F | 0 | — |
Description: Selects the active communication mode. This mode is applied on reset or when the SWAP_COMM_MODE command is received. The default mode may be different depending on the device version (bq769x2 vs bq769x201 vs bq769x202, etc).
0x00 = Default
0xff = Default
0x03 = HDQ (using ALERT pin)
0x04 = HDQ (using HDQ pin)
0x07 = I2C (for use up to 100 kHz bus speed)
0x08 = I2C Fast (for use above 100 kHz bus speed)
0x09 = I2C Fast with Timeouts (for use above 100 kHz bus speed)
0x0f = SPI
0x10 = SPI with CRC
0x11 = I2C with CRC (for use up to 100 kHz bus speed)
0x12 = I2C Fast with CRC (for use above 100 kHz bus speed)
0x1e = I2C with Timeouts (for use up to 100 kHz bus speed)
All other values = Reserved. Do not use