SLUUBY1B December 2020 – April 2022 BQ76942
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Alarm | SF Alert Mask C | U1 | 0x00 | 0xFF | 0xF4 | Hex |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OCD3 | SCDL | OCDL | COVL | RSVD_0 | PTO | RSVD_1 | RSVD_0 |
Description: This parameter selects which protections influence the setting of AlarmRawStatus()[MSK_SFALERT]. When the bitwise and of Settings:Alarm:SF Alert Mask C and SafetyAlertC() is nonzero, AlarmRawStatus()[MSK_SFALERT] is set.