SLUUBY1B December 2020 – April 2022 BQ76942
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | FET | Predischarge Timeout | U1 | 0 | 255 | 5 | 10ms |
Description: When predischarge mode is enabled, the maxiumum duration of predischarge mode can be set in 10-ms increments.
0 = No timeout. Predischarge mode is exited when voltage conditions are met.
All other values = Predischarge mode is exited and DSG is turned on after configured timeout.