SLUUBY1B December 2020 – April 2022 BQ76942
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Power | Shutdown | Shutdown Temperature | U1 | 0 | 150 | 85 | °C |
Description: Configures the internal temperature threshold at which the device will shut down
0 = Shutdown based on measured internal temperature disabled
All other values = Shutdown Internal Temperature threshold