SLUUBY1B December 2020 – April 2022 BQ76942
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | SCDL | Recovery Time | U1 | 0 | 255 | 15 | s |
Description: This parameter sets the recovery delay for the Short Circuit in Discharge Latch Protection. Measured current must be greater than or equal to the Protections:SCDL:Recovery Threshold for this many seconds for recovery to occur via this mechanism. This recovery mechanism is disabled when Settings:Protection:Protection Configuration[SCDL_CURR_RECOV] is not set.