SLUUBY1B December 2020 – April 2022 BQ76942
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | Load Detect | Retry Delay | U1 | 0 | 255 | 50 | s |
Description: The Short Circuit in Discharge Latch and Overcurrent in Discharge Latch protections can be configured to recover when the load removal is detected. The device can enable a current source on the LD pin and checks for the voltage level rising above 3V. The current source is enabled only temporarily to save power. This parameter controls the delay between periods when the LD current source is active.
0 = Load Detect current source stays on until Protections:Load Detect:Timeout or recovery.
All other values = Load detect current source is disabled for this many seconds before trying again.