SLUUBY1B December 2020 – April 2022 BQ76942
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | Load Detect | Timeout | U2 | 0 | 65535 | 1 | hrs |
Description: To prevent the Load Detect function from indefinitely operating and draining the battery, a timeout may be configured. This timeout starts when Load Detect is first enabled to check recovery and is measured in hours. After this timeout, Load Detect is no longer checked until the latch faults have recovered or a command to retry is received.