SLUUBY1B December 2020 – April 2022 BQ76942
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Permanent Fail | SOT | Threshold | I1 | –40 | 120 | 65 | °C |
Description: This parameter sets the Safety Overtemperature Permanent Fail threshold. When the maximum cell temperature is greater than or equal to Permanent Fail:SOT:Threshold for Permanent Fail:SOT:Delay seconds, the SOT Permanent Fail is triggered.