This technical reference manual (TRM) discusses the modules and peripherals of the BQ76952 device, and how each is used to build a complete battery pack monitor and protection solution. For details on the hardware device features and electrical specifications, see the BQ76952 3-Series to 16-Series High Accuracy Battery Monitor and Protector for Li-Ion, Li-Polymer, and LiFePO4 Battery Packs Data Sheet (SLUSE13).
The following notation is used if commands, subcommands, and data memory values are mentioned within a text block: