SLUUBY2B September 2020 – May 2022 BQ76952
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Calibration | 180K Temperature Model | Coeff b1 | I2 | –32768 | 32767 | –2055 | — |
Description: This is the coefficient of the 3rd power element of the second temperature polynomial.