SLUUBY2B September 2020 – May 2022 BQ76952
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Calibration | Custom Temperature Model | Rc0 | I2 | –32768 | 32767 | 0 | — |
Description: Temperature correction factor corresponding to ideal ADC measurement at the calibration temperature after scaling by 5/3. For example, using calibration temperature of 25C, assuming thermistor value of 10-kOhm, pull-up resistor of 18-kOhm, this is calculated as Rthermistor / (Rthermistor + Rpull-up) * 32767.