SLUUBY2B September 2020 – May 2022 BQ76952
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Cell Balancing Config | Max Cell Temp | I1 | –128 | 127 | 60 | °C |
Description: When the maximum cell temperature is above this value, cell balancing is not allowed. This affects both host-controlled balancing and automatic cell balancing.