SLUUBY2B September 2020 – May 2022 BQ76952
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Cell Balancing Config | Cell Balance Min Cell V (Relax) | I2 | 0 | 5000 | 3900 | mV |
Description: While not charging or discharging, automatic cell balancing is disabled if the minimum cell voltage is less than this threshold.