SLUUBY2B September 2020 – May 2022 BQ76952
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Power | Sleep | Sleep Current | I2 | 0 | 32767 | 20 | mA |
Description: Configures the current threshold above which the device will not enter SLEEP mode. If current is measured above this value during a periodic measurement in SLEEP mode, SLEEP mode will be exited.