SLUUBY2B September 2020 – May 2022 BQ76952
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | CUV | Recovery Hysteresis | U1 | 2 | 20 | 2 | 50.6mV |
Description: This parameter sets the Cell Undervoltage Protection hysteresis threshold in units of 50.6mV. The minimum cell voltage must be greater than or equal to the CUV threshold plus this hysteresis for Protections:Recovery:Time to recover from a CUV condition.