SLUUBY2B September 2020 – May 2022 BQ76952
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | UTC | Recovery | I1 | –40 | 120 | 5 | °C |
Description: This parameter sets the Undertemperature in Charge Protection recovery threshold. Recovery occurs when the minimum cell temperature is greater than or equal to this threshold for Protections:Recovery:Time seconds.