SLUUBY2B September 2020 – May 2022 BQ76952
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | PTO | Delay | U2 | 0 | 65535 | 1800 | s |
Description: This parameter sets the Precharge Timeout threshold. When in PRECHARGE mode with current above Protections:PTO:Charge Threshold, a timer is incremented. If the timer reaches this value, the Precharge Timeout Protection is triggered. This should be set to a value sufficiently long enough for Precharge to complete and normal charge to start.