SLUUBY2B September 2020 – May 2022 BQ76952
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | PTO | Reset | I2 | 0 | 10000 | 2 | userAh |
Description: The timer for the Precharge Timeout Protection is reset when a continuous discharge of this much capacity occurs. This discharge must be larger in magnitude than Settings:Current Thresholds:Dsg Current Threshold for long enough to accumulate this amount of charge.