SLUUBY2B September 2020 – May 2022 BQ76952
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Permanent Fail | SOV | Threshold | I2 | 0 | 32767 | 4500 | mV |
Description: This parameter sets the Safety Overvoltage Permanent Fail threshold. When the maximum cell voltage is greater than or equal to Permanent Fail:SOV:Threshold for Permanent Fail:SOV:Delay seconds, the SOV Permanent Fail is triggered.