SLUUC21A July 2019 – July 2021 TPS62866
The TPS62866EVM-051 facilitates the evaluation of the TPS62866 6-A, step-down converter with DCS-Controlâ„¢ in a tiny 1.05-mm by 1.78-mm WCSP package with 0.35-mm pitch. The EVM outputs a 0.9-V output voltage with 1% accuracy from input voltages between 2.4 V and 5.5 V. The TPS62866 is a highly efficient and tiny solution for point-of-load (POL) converters for space-constrained applications, such as artificial intelligence chips, camera modules, solid state drives (SSDs), and optical modules.