SLUUC21A July 2019 – July 2021 TPS62866
Table 5-1 lists a list of materials for this EVM.
DESIGNATOR | QTY | DESCRIPTION | PART NUMBER | MANUFACTURER |
---|---|---|---|---|
C1, C5 | 2 | Capacitor, ceramic, 10 µF, 6.3 V, ±20%, X7R, 0603 | CL10B106MQ8NRNC | Samsung Electro-Mechanics |
C2, C3 | 2 | Capacitor, ceramic, 22 µF, 6.3 V, ±20%, X7R, 0805 | GRM21BZ70J226ME44L | Murata |
C8 | 1 | Capacitor, tantalum, 68 µF, 20 V, ±10%, 7343 | T495D686K020ATE150 | Kemet |
L1 | 1 | Inductor, 220 nH, 16.8 A, 5.8 mΩ, SMD, 4040 | XAL4020-221MEB | Coilcraft |
R1 | 1 | Resistor, 86.6 kΩ, 1%, 0.1 W, 0603 | Std | Std |
R2 | 1 | Resistor, 100 kΩ, 1%, 0.1 W, 0603 | Std | Std |
R3, R4 | 2 | Resistor, 2.0 kΩ, 1%, 0.1 W, 0603 | Std | Std |
U1 | 1 | 6-A Step-Down Converter with I²C Interface and Wide Output Voltage Range, YCG0015ACAC (DSBGA-15) | TPS628660AYCGT | Texas Instruments |