SLUUC27C June 2019 – July 2022 BQ25611D , BQ25619
Table 1-2 lists the input and output connections available on this EVM and their respective descriptions.
Jack | Description |
---|---|
J1(2) –VIN | Positive rail of the charger input voltage |
J1(1) –GND | Ground |
J2(1) – SYSTEM | Positive rail of the charger system output voltage, typically connected to the system load |
J2(2) –GND | Ground |
J3(1) –PMID | Positive rail of the charger output voltage for power bank applications in reverse boost mode (OTG). This output also shares the rail with the VIN input rail in forward buck mode |
J3(2) –GND | Ground |
J4(3) –BATTERY | Positive rail of the charger battery input, connected to the positive terminal of the external battery |
J4(2) – BATSNS | Input connected to the positive node of the battery for remote cell voltage measurement |
J4(1) - GND | Ground |
J5 | I2C 4-pin connector for the EV2300/2400 interface board |
J6 | Input source Micro B USB port |
Table 1-3 lists the jumper and shunt installations available on this EVM and their respective descriptions.
Jack | Description | BQ25611D Setting | BQ25619 Setting |
---|---|---|---|
JP1 | I/O Pullup rail selection. Selection will have either BAT or SYS as the pullup rail for SDA, SCL, CE, PG, STAT, and INT pins | PULLUP to SYS | Short PULLUP to SYS |
JP2 | Remote BATSNS pin connection to Battery input terminal. Disconnect if sensing battery voltage remotely through J4(2). If disconnected with no input on J4(2), charger BATSNS will default connect to BAT pin internally. | Installed | Installed |
JP3 | PMID_GOOD pin connection to control N-Ch. MOSFET for a power bank application | Not Installed | Installed |
JP4 | Thermistor COOL temperature setting. Connect jumper to simulate charger entering TCOOL (T1-T2) temperature region. | Not Installed | Not Installed |
JP5 | Thermistor COLD temperature setting. Connect jumper to simulate charger entering TCOLD (<T1) temperature region. | Not Installed | Not Installed |
JP6 | Micro B USB input D- connection to charger D- pin | Installed | Not Installed |
JP7 | Thermistor NORMAL temperature setting. Connect jumper to simulate charger entering TNORMAL (T2-T3) temperature region. | Installed | Installed |
JP8 | Thermistor WARM temperature setting. Connect jumper to simulate charger entering TWARM (T3-T5) temperature region. | Not Installed | Not Installed |
JP9 | Thermistor HOT temperature setting. Connect jumper to simulate charger entering THOT (>T5) temperature region. | Not Installed | Not Installed |
JP10 | Micro B USB input D+ connection to charger D+ pin | Installed | Not Installed |
JP11 | PG pin LED indicator connection. On PG enabled chargers, this indicates the Power Good status | Not Installed | Not Installed |
JP12 | STAT pin LED indicator connection. This indicates the current charger Status | Installed | Installed |
JP13 | Charger D+ pin and charger D- pin short connection. Connect this on D+/D- detection enabled chargers to simulate the connection of a DCP-type USB port as defined by USB BC1.2 | Not Installed | Not Installed |
JP14 | CE pin connection to ground to enable charging. When removed, CE pin will pull up to disable charge | Installed | Installed |
JP15 | PSEL pin input current selection. Connect this to HIGH on PSEL enabled chargers to select 500mA default input current limit. Connect this to LOW on PSEL enabled chargers to select 2.4-A default input current limit | Not Installed | Short PSEL to LOW |
JP16 | VPB status LED indicator connection. On power bank PMID_GOOD enabled chargers, this indicates VPB rail is active | Not Installed | Not Installed |
S1 | QON control switch. Press either for exiting Shipping Mode or System Reset. | Default Off | Default Off |
Table 1-4 lists the recommended operating conditions for this EVM.
Symbol | Description | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
VVBUS, VVAC | Input voltage applied to VAC and VBUS pins | 3.9 | 14.0 | V | |
VBAT | Battery voltage applied to BAT pin | 0 | 4.208 | 4.52 | V |
IVBUS | Input current into VBUS | 0 | 3.2 | A | |
ISW | Output current (SW) | 3.2 | A | ||
IBAT | Fast charging current | 0 | 3.0(1) | A | |
Discharging current through internal BATFET | 6 | A |