SLUUC37C july 2019 – august 2023 BQ75614-Q1 , BQ79616 , BQ79616-Q1 , BQ79656-Q1
The EVMs are connected using a standard wire jumper; Table 5-1 shows the connections between the two EVMs. By default, the TMS570 LaunchPad is powered by the USB port on the host computer.
Connection Name | EVM | TMS570 LaunchPad | |||
---|---|---|---|---|---|
TX | J17 Pin | J2 pin 3 (UARX) | |||
RX | J17 | J2 pin 4 (UATX) | |||
nFAULT | J17 | J2 pin 5 (PA7) | |||
GND | J17 | J3 pin 2 (GND) |