SLUUC37C july 2019 – august 2023 BQ75614-Q1 , BQ79616 , BQ79616-Q1 , BQ79656-Q1
The following table identifies the key electrical parameters:
Parameter | Value |
---|---|
Maximum battery pack voltage (stacked EVMs) | 2400 V |
Maximum operating voltage | 80 V (depends on series R3, R4 value) |
Minimum operating voltage | 9 V (depends on series R3, R4 value, by default use at least 18V) |
Maximum cell open circuit voltage | 5 V |
Ambient temperature | –40 °C to 105 °C |
Nominal operating temperature | –20 °C to 60 °C |
Cell balancing current | Approximately 200 mA @ 80 °C |