The BQ25790EVM is a complete module for evaluating the BQ25790 in the (WCSP) DSBGA package. Key features of this EVM include:
- Synchronous Switch Mode Buck-Boost Charger for 1s-4s Battery Configuration for 5-A Charging with 10-mA Resolution
- Support for 3.6-V to 24-V Wide Range of Input Sources USB Auto-Detect, USB PD and Wireless Input
- Dual Input Source Selector to Drive Bi-Directional Blocking NFETs
- Power up USB Port from Battery (USB OTG) with 2.8-V to 22-V OTG Output Voltage with 10-mV Resolution
- Low Battery Quiescent Current < 1 µA in Shutdown Mode
The device datasheet, listed in Table 1-1, provides detailed features and operation.
Table 1-1 Device Data Sheet