SLUUC54C February 2020 – March 2024 BQ27Z558 , BQ27Z561 , BQ27Z561-R2
This command generates a single pulse or state change on the PULS pin.
Status | Condition | Action |
---|---|---|
Enable | 0x0046 to AltManufacturerAccess() | If IO Config[GPIO_LEVEL_EN] = 0, it generates a single pulse on the PULS pin with a polarity of IO Config[GPIO_POL] and a width of GPIO Pulse Width. If IO Config[GPIO_LEVEL_EN] = 1, it changes the state of the PULS pin. |