SLUUC54C February 2020 – March 2024 BQ27Z558 , BQ27Z561 , BQ27Z561-R2
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SLEEP | RSVD | RSVD | RSVD | SS | RSVD | SEC1 | SEC0 | BTP_ INT | DP_ SLP | GPIO_ LVL | RSVD | RSVD | RSVD | RSVD | RSVD |
SLEEP (Bit 15): SLEEP mode conditions met | ||
1 = | Active | |
0 = | Inactive | |
RSVD (Bits 14–10): Reserved | ||
SEC1, SEC0 (Bits 9, 8): SECURITY Mode | ||
0, 0 = | Reserved | |
0, 1 = | Full Access | |
1, 0 = | Unsealed | |
1, 1 = | Sealed | |
BTP_INT (Bit 7): Battery Trip Point Interrupt. Setting and clearing this bit depends on various conditions. | ||
See Section 4.12 for details. | ||
DP_SLP (Bit 6): DEEP SLEEP mode status | ||
1 = | Active | |
0 = | Inactive | |
GPIO_LVL (Bit 5): GPIO pin level when used in level mode (IO Config[GPIO_LEVEL_EN] = 1) | ||
1 = | High | |
0 = | Low | |
RSVD (Bits 4–0): Reserved |