SLUUC54C February 2020 – March 2024 BQ27Z558 , BQ27Z561 , BQ27Z561-R2
The secure key is stored in the secured memory of the BQ27Z561-R2 device. It is located in secure memory, which can store up to four secure keys.
Auth Config selects which of the four keys to be used with KEY_SEL0 and KEY_SEL1.
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
Settings | Configuration | Auth Config | H1 | 0x0 | 0x03 | 0x00 | — | Bit 0: KEY_SEL0 Bit 1: KEY_SEL1 00 = Enables KEY 1 01 = Enables KEY 2 10 = Enables KEY 3 11 = Enables KEY 4 |