SLUUC54C February 2020 – March 2024 BQ27Z558 , BQ27Z561 , BQ27Z561-R2
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
Ra Table | R_a0 | Cell0 R_a flag | H2 | 0x0000 | 0xFFFF | 0xFF55 | — | High Byte: 0x00: Cell Impedance and QMax updated 0x05: RELAX mode and QMax update in progress 0x55: DISCHARGE mode and cell updated 0xFF: Cell impedance never updated Low-Byte: 0x00: Table not used and QMax updated 0x55: Table being used 0xFF: Table never used, no QMax or cell impedance update |
Ra Table | R_a0 | Cell0 R_a 0 | I2 | 0 | 32767 | 159 | 2–10 Ω | Cell 0 resistance at grid point 0 |
Ra Table | R_a0 | Cell0 R_a 1 | I2 | 0 | 32767 | 58 | 2–10 Ω | Cell 0 resistance at grid point 1 |
Ra Table | R_a0 | Cell0 R_a 2 | I2 | 0 | 32767 | 65 | 2–10 Ω | Cell 0 resistance at grid point 2 |
Ra Table | R_a0 | Cell0 R_a 3 | I2 | 0 | 32767 | 79 | 2–10 Ω | Cell 0 resistance at grid point 3 |
Ra Table | R_a0 | Cell0 R_a 4 | I2 | 0 | 32767 | 90 | 2–10 Ω | Cell 0 resistance at grid point 4 |
Ra Table | R_a0 | Cell0 R_a 5 | I2 | 0 | 32767 | 63 | 2–10 Ω | Cell 0 resistance at grid point 5 |
Ra Table | R_a0 | Cell0 R_a 6 | I2 | 0 | 32767 | 76 | 2–10 Ω | Cell 0 resistance at grid point 6 |
Ra Table | R_a0 | Cell0 R_a 7 | I2 | 0 | 32767 | 82 | 2–10 Ω | Cell 0 resistance at grid point 7 |
Ra Table | R_a0 | Cell0 R_a 8 | I2 | 0 | 32767 | 82 | 2–10 Ω | Cell 0 resistance at grid point 8 |
Ra Table | R_a0 | Cell0 R_a 9 | I2 | 0 | 32767 | 87 | 2–10 Ω | Cell 0 resistance at grid point 9 |
Ra Table | R_a0 | Cell0 R_a 10 | I2 | 0 | 32767 | 87 | 2–10 Ω | Cell 0 resistance at grid point 10 |
Ra Table | R_a0 | Cell0 R_a 11 | I2 | 0 | 32767 | 101 | 2–10 Ω | Cell 0 resistance at grid point 11 |
Ra Table | R_a0 | Cell0 R_a 12 | I2 | 0 | 32767 | 118 | 2–10 Ω | Cell 0 resistance at grid point 12 |
Ra Table | R_a0 | Cell0 R_a 13 | I2 | 0 | 32767 | 191 | 2–10 Ω | Cell 0 resistance at grid point 13 |
Ra Table | R_a0 | Cell0 R_a 14 | I2 | 0 | 32767 | 282 | 2–10 Ω | Cell 0 resistance at grid point 14 |