SLUUC54C February 2020 – March 2024 BQ27Z558 , BQ27Z561 , BQ27Z561-R2
The gauge provides an engine that ensures FullChargeCapacity(), RemainingCapacity(), and RelativeStateOfCharge() change smoothly, which can be desirable in certain system applications. This smoothing engine is enabled when IT Gauging Configuration[SMOOTH] = 1. The true and smooth versions of FCC, RemCap, and RSOC are always available, but IT Gauging Configuration[SMOOTH] selects which version is reported on the standard commands.
When the smoothing engine is enabled, there are specific cases that can be handled differently based on user preference.