SLUUC57B october 2019 – august 2023 BQ79600-Q1
The BQ79600EVM can be powered up either using a 5-V supply or a 12-V supply. To use the 5-V option, make sure that jumpers J1 and J3 are connected in the "5V" position as labeled in the board, and then connect the positive terminal of the 5-V supply to the "5V" testpoint provided on the board, and the power supply negative terminal to the "GND" testpoint provided on the board, or any "GND" standoff provided. To use the 12-V option, verify that jumpers J1 and J3 are connected in the "12V" position as labeled in the board, and then connect the positive terminal of the 12-V supply to the "12V" testpoint provided on the board, and the power supply negative terminal to the "GND" testpoint provided on the board, or any "GND" standoff provided.