SLUUC57B october 2019 – august 2023 BQ79600-Q1
There are three different ways for the host to connect to the BQ79600EVM: using the USB2ANY interface adaptor, the UART FTDI cable ( to communicate through UART only), or using the LAUNCHXL2-TMS57012 microcontroller BoosterPack connector.
The 10-pin J4 - serial connector is used to connect the BQ79600EVM to a PC running the GUI or to a host controller. Texas Instruments recommends using the USB2ANY interface adaptor which includes the proper 10-pin cable.
Designator | Manufacturer | Part Number | Mating Connector |
---|---|---|---|
J4 | Samtec Inc. | Manufacturer: TSW-105-08-L-D-RA | 10-pin ribbon connector packaged with USB2ANY |
Pin | Name |
---|---|
1 | NC |
2 | nUART/SPI (SPI_RDY) signal from BQ79600-Q1 |
3 | USB2ANY SCLK (SCLK of BQ79600-Q1) |
4 | nFAULT signal from BQ79600-Q1 |
5 | GND |
6 | USB2ANY 3.3 V |
7 | USB2ANY TX (MOSI_RX of BQ79600-Q1) |
8 | USB2ANY RX (MISO_TX of BQ79600-Q1) |
9 | USB2ANY CS (nCS of BQ79600-Q1) |
10 | NC |