SLUUC73A March 2020 – December 2023 BQ25616
For detailed features and operation, refer to Table 1-1 for a list of devices and their data sheets.
The BMS026 evaluation module (EVM) is a complete charger module for evaluating the standalone single-cell NVDC charger using any of the devices above.
This EVM features adjustable input current limit, charging current, and charging voltage. The EVM also has the abilty to test the D+/D- input source type detection, external input over-voltage protection, and simulate battery high and low temperature conditions.