This section includes a list of supplies required for testing this EVM.
- Power Supplies: Power supply #1 (PS1): A power supply capable of supplying 5 V at 3 A is required. While this part can handle larger voltage and current, it is not necessary for this procedure.
- Loads: Load #1 (4-Quadrant Supply, Constant Voltage < 4.5 V): A "Kepco" Load, BOP, 20-5M, DC 0 to ±20 V, 0 to ±5 A (or higher)
Alternative Option: A 0-20V/0-5A >30-W DC electronic load set in a constant voltage loading mode.
Load #2 (Electronic or Resistive Load): 10 Ω, 5 W (or higher) - Meters: (6x) "Fluke 75" multi-meters, (equivalent or better).
Alternative Option: (4x) equivalent voltage meters and (2x) equivalent current meters. The current meters must be capable of measuring at least 5-A.