Use the following for charge function settings:
- Make sure the Equipment Setup steps are followed.
- Set the Tgt Address to 12(9) for BQ25720 or D6(6B) for
BQ25723.
- Write “020E” to charge option 0 register 0x12H (BQ25720) or 0x00H (BQ25723).
Measure → V(J1(VIN)) = 10 V ±0.5 V
Measure → V(TP28(CHRG_OK)) = 3 V to 4.5 V
Measure → V(TP21(REGN)) = 6 V ±1 V
Measure → V(TP22(ILIM_HIZ)) = 2.2 V - Write “0800” to charge current 0x14H (BQ25720) or 0x02H (BQ25723).
Turn on load #1.
Measure → V(J6(SYS)) = 8.4 V ±0.5 V - Turn on LOAD #2 (VBAT Load).
Measure → V(J5(VBAT)) = 7 V ±0.5 V
Measure → I(J5(VBAT)) = 2 A ±0.5 V