This EVM supports the following features:
- Evaluation module for the BQ2572x devices
- Supports 3.5- to 26-V input source
- 3.5- to 26-V, 0- to 6-A input operating range and 1–4 cell battery configuration
- Supports USB 2.0, USB 3.0, USB 3.1 (USB Type-C®) and
USB_PD
- Supports USB OTG with 3- to 26-V adjustable output
- Supports Fast Role Swap (FRS) feature for USB_PD
- Narrow VDC (NVDC) power path management
- Battery supplements the system when the adapter
is fully-loaded
- 800-kHz or 1.2-MHz switching frequency for low profile inductor
- SMBus (BQ25720) or I2C (BQ25723) port for optimal system performance and status reporting
- Power and current monitor for CPU throttling
- Safety
- Thermal shutdown
- Input and system overvoltage protection
- MOSFET overcurrent protection
- Supports Vmin Active Protection (VAP) mode for
Intel® platform
- Charge status outputs for LED or host processor
- Maximum power tracking capability by input voltage regulation
- Test points for key signals available for testing purposes. Easy probe hook-up.
- Jumpers available. Easy-to-change connections.