SLUUC76B November 2019 – April 2021 TPS566231
A summary of the TPS566231EVM performance specifications is provided in Table 2-1. Specifications are given for an input voltage of 12 V and an output voltage of 1 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
Specifications | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
VIN | Input voltage | 3 | 12 | 18 | V | |
CH1 | Output voltage | 1 | V | |||
Operating frequency | VIN = 12 V, IOUT =6 A | 600 | kHz | |||
Output current range | 0 | 6 | A | |||
Over current limit | VIN = 12 V, LOUT = 1 µH | 7.4 | A | |||
Output ripple voltage | VIN = 12 V, IOUT = 6 A | 10 | mVPP |