SLUUC77 July   2020  – MONTH  LMR50410-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Setup
    1. 2.1 Input/Output Connector Description
    2. 2.2 Adjusting the Output Voltage
  4. 3 LMR50410QEVM Schematic
  5. 4Board Layout
  6. 5Bill of Materials

Adjusting the Output Voltage

If other outputs need to be configured, adjust the feedback resistors using the Equation 1.

Equation 1. VOUT = VREF × ( 1 + ( R4 / R5 ) )

where

  • VREF is 1.0 V