SLUUC79A May   2020  – February 2022 TPS51215A

 

  1. 1Introduction
  2. 2Performance Specification Summary
  3. 3Test Setup and Results
    1. 3.1 Input/Output Connections
    2. 3.2 Start-Up Procedure
    3. 3.3 Power Up
    4. 3.4 Power Down
  4. 4Board Layout
  5. 5Board Profile, Schematic, List of Materials, and Reference
    1. 5.1 Board Profile
    2. 5.2 Schematic
    3. 5.3 List of Materials
    4. 5.4 Reference
  6. 6Revision History

Introduction

The TPS51215A is a single phase, D-CAP2™ synchronous buck controller with 2-bits VID inputs that can select up to four independent output voltage with fixed voltage transition slew rate. Table 1-1 displays detailed input and output information.

The TPS51215A supports all POS-CAP and all ceramic MLCC output capacitor options in applications where remote sense is a requirement.

The TPS51215A provides full protection suite, including the following:

  • OVP
  • UVP
  • OCL
  • V5IN UVLO
  • OTP

It supports the conversion voltage up to 28 V. The devices are available in a 3.0-mm × 3.0-mm 20 pin QFN package and the die operating temperature is specified from –40°C to 125°C.

Table 1-1 Input Voltage and Output Current Summary
EVM Input Voltage (VIN) Range Output Current (IOUT) Range
TPS51215AEVM 5 V to 24 V IDC = 0 A to 16 A,
IPeak = 0 A to 30 A