SLUUC79A May 2020 – February 2022 TPS51215A
The TPS51215AEVM is provided with input/output connectors and headers description shown in Table 3-1, and output voltage selection shown in Table 3-2, and test points shown in Table 3-3. A power supply capable of supplying greater than 16 A must be connected to J2. The load must be connected to J3. The maximum load current capability is 30 A. Wire lengths must be minimized to reduce losses in the wires.
# | Functions | Comment |
---|---|---|
J1 | 5-V power input for 5VIN | |
J2 | VIN power input | |
J3 | Connects with VOUT loading | |
JP1 | Mode pin | For 51215A, connect mode pin to 5VIN. Short JP1-2 and JP1-3. |
JP2 | VID0 control connector | Short JP2-2 and JP2-3 to make VID0 = 1. Short JP2-1 and JP2-2 to make VID0 = 0. |
JP3 | EN control connector | Short JP3-1 and JP3-2 to make EN connected to GND. Short JP3-2 and JP3-3 to make EN connected to 5VIN. |
JP4 | VID1 control connector | Short JP4-2 and JP4-3 to make VID1 = 1. Short JP4-1 and JP4-2 to make VID1 = 0. |
JP4 | VID1 | JP2 | VID0 | VOUT |
---|---|---|---|---|
JP4-1 and JP4-2 | 0 | JP2-1 and JP2-2 | 0 | 0 V |
JP4-1 and JP4-2 | 0 | JP2-2 and JP2-3 | 1 | 1.1 V |
JP4-2 and JP4-3 | 1 | JP2-1 and JP2-2 | 0 | 1.65 V |
JP4-2 and JP4-3 | 1 | JP2-2 and JP2-3 | 1 | 1.77 V |
TP# | NAME | SIGNAL |
---|---|---|
TP1 | 5VIN | External 5-V power for 5VIN |
TP2 | GND | GND |
TP3 | VIN | VIN |
TP4 | VIN | VIN |
TP5 | TRIP | OC setting |
TP6 | SLEW | Soft start control |
TP7 | VSENS | VOUT remote sense |
TP8 | DRVL | Low-side drive signal |
TP9 | DRVH | High-side drive signal |
TP10 | GND | GND |
TP11 | GND | GND |
TP12 | LOOP | Change R9 to approximately 51 Ω for loop test |
TP13 | LX | Switching node |
TP14 | VOUT | VOUT |
TP15 | VOUT | VOUT |
TP16 | VREF | Reference output |
TP17 | GND | GND |
TP18 | GND | GND |
TP19 | PGOOD | PGOOD output |
TP20 | GSNS | GND for VOUT remote sense |
TP21 | GND | GND |
TP22 | GND | GND |
TP23 | GND | GND |
TP24 | GND | GND |
TP25 | GND | GND |
TP26 | GND | GND |
TP27 | GND | GND |
TP28 | VID0 | VID0 input |
TP29 | EN | Enable signal input |
TP30 | VID1 | VID1 input |