SLUUC91B
may 2020 – august 2023
TPS23730
1
TPS23730EVM-093 Evaluation Module
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Electrical Specifications
3
Description
4
Schematic and Bill of Materials
5
General Configuration and Description
5.1
Physical Access
6
TPS23730EVM-093 Performance Data
6.1
Startup to PSE and DCDC Startup
6.2
Soft-Stop Response
6.3
Efficiency
6.4
Load Regulation
6.5
Hiccup Performance During an Output Short
6.6
Bode Plot
7
EVM Assembly Drawings and Layout Guidelines
7.1
PCB Drawings
7.2
Layout Guidelines
7.3
EMI Containment
8
Bill of Materials
9
Revision History
1.1
Features
IEEE802.3bt Type 3 compliant PoE PD
Integrated PWM Controller for Active Clamp Forward Configuration
Frequency Dithering for EMI Reduction
Soft-Start Control with Advanced Startup and Hiccup Mode Overload Protection
Soft-Stop Shutdown