SLUUC91B may   2020  – august 2023 TPS23730

 

  1.   1
  2.   TPS23730EVM-093 Evaluation Module
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  5. 2Electrical Specifications
  6. 3Description
  7. 4Schematic and Bill of Materials
  8. 5General Configuration and Description
    1. 5.1 Physical Access
  9. 6TPS23730EVM-093 Performance Data
    1. 6.1 Startup to PSE and DCDC Startup
    2. 6.2 Soft-Stop Response
    3. 6.3 Efficiency
    4. 6.4 Load Regulation
    5. 6.5 Hiccup Performance During an Output Short
    6. 6.6 Bode Plot
  10. 7EVM Assembly Drawings and Layout Guidelines
    1. 7.1 PCB Drawings
    2. 7.2 Layout Guidelines
    3. 7.3 EMI Containment
  11. 8Bill of Materials
  12. 9Revision History

Bill of Materials

The table below lists the TPS2730EVM-093 Bill of Materials (BOM).

Designator(1)QuantityValueDescriptionPackage ReferencePart NumberManufacturerAlternate PartNumberAlternate Manufacturer

!PCB1

1

Printed Circuit Board

PSIL093

Any

C1, C2, C3, C4

4

0.01uF

CAP, CERM, 0.01 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

0603

CGA3E2X7R2A103K080AA

TDK

C5, C6

2

1000 pF

CAP, CERM, 1000 pF, 2000 V, +/- 10%, X7R, 1808

1808

GR442QR73D102KW01L

MuRata

C7, C8, C9, C10

4

1000 pF

CAP, CERM, 1000 pF, 100 V, +/- 10%, X7R, 0603

0603

C1608X7R2A102K080AA

TDK

C11

1

470 pF

CAP, CERM, 470 pF, 100 V, +/- 10%, X7R, 0805

0805

08051C471KAT2A

AVX

C12, C13, C14, C15

4

330 pF

CAP, CERM, 330 pF, 50 V, +/- 5%, C0G/NP0, 0603

0603

885012006060

Wurth Elektronik

C16

1

2200 pF

CAP, CERM, 2200 pF, 2000 V, +/- 10%, X7R, 1812

1812

C4532X7R3D222K130KA

TDK

C17, C37

2

0.047uF

CAP, CERM, 0.047 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206

1206

CGA5H2X7R2A473K115AA

TDK

C19

1

1000 pF

CAP, CERM, 1000 pF, 100 V, +/- 10%, X7R, 1206

1206

12061C102KAT2A

AVX

C20, C34

2

0.1uF

CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 1206

1206

GRM319R72A104KA01D

MuRata

C21

1

68uF

CAP, AL, 68 uF, 100 V, +/- 20%, 0.32 ohm, AEC-Q200 Grade 2, SMD

SMT Radial H13

EEV-FK2A680Q

Panasonic

C22, C23, C24

3

2.2uF

CAP, CERM, 2.2 uF, 100 V, +/- 10%, X7R, 1210

1210

GRM32ER72A225KA35L

MuRata

C25

1

0.1uF

CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 0805

0805

GRM21BR72A104KAC4L

MuRata

C27, C29

2

22uF

CAP, CERM, 22 µF, 35 V,+/- 20%, X5R, 1210

1210

GMK325BJ226MM-P

Taiyo Yuden

C28

1

39uF

CAP, Aluminum Polymer, 39 uF, 16 V, +/- 20%, 0.05 ohm, 6.3x5.8 SMD

6.3x5.8

16SVP39M

Panasonic

C30

1

560uF

CAP, AL, 560 uF, 25 V, +/- 20%, 0.08 ohm, AEC-Q200 Grade 2, SMD

D10xL10.2mm

EEEFPE561UAP

Panasonic

C31, C43

2

100 pF

CAP, CERM, 100 pF, 25 V, +/- 10%, X7R, 0603

0603

06033C101KAT2A

AVX

C32

1

1uF

CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0805

0805

GRM21BR71E105KA99L

MuRata

C33

1

0.047uF

CAP, CERM, 0.047 uF, 250 V, +/- 10%, X7R, 1206

1206

GRM31CR72E473KW03L

MuRata

C35

1

0.047uF

CAP, CERM, 0.047 uF, 50 V, +/- 10%, X7R, 0603

0603

GRM188R71H473KA61D

MuRata

C36

1

1000 pF

CAP, CERM, 1000 pF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

0603

CGA3E2X7R2A102K080AA

TDK

C38

1

0.1uF

CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805

0805

GCM21BR71H104KA37K

MuRata

C39

1

0.22uF

CAP, CERM, 0.22 uF, 50 V, +/- 10%, X5R, 0805

0805

C2012X5R1H224K125AA

TDK

C40

1

0.1uF

CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

0603

CGA3E2X7R1E104K080AA

TDK

C41

1

2200 pF

CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0603

0603

C0603C222K5RAC

Kemet

C42

1

0.1uF

CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603

0603

C0603C104J3RACTU

Kemet

C44

1

0.068uF

CAP, CERM, 0.068 uF, 16 V, +/- 10%, X7R, 0603

0603

GRM188R71C683KA01D

MuRata

C45

1

3900 pF

CAP, CERM, 3900 pF, 50 V, +/- 10%, X7R, 0603

0603

GRM188R71H392KA01D

MuRata

C47

1

1uF

CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805

0805

C2012X7R1H105K125AB

TDK

D1, D2, D3, D4, D5

5

100 V

Diode, Schottky, 100 V, 2 A, SMB

SMB

B2100-13-F

Diodes Inc.

D6

1

58 V

Diode, TVS, Uni, 58 V, 93.6 Vc, SMB

SMB

SMBJ58A-13-F

Diodes Inc.

D12, D19

2

100 V

Diode, Ultrafast, 100 V, 2 A, SMA

SMA

MURA110T3G

ON Semiconductor

D13, D14, D15, D16, D20, D22

6

100 V

Diode, Switching, 100 V, 0.2 A, SOD-123

SOD-123

MMSD914T1G

ON Semiconductor

D17, D18

2

12 V

Diode, Zener, 12 V, 500 mW, SOD-123

SOD-123

MMSZ5242B-7-F

Diodes Inc.

D23

1

30 V

Diode, Schottky, 30 V, 0.2 A, SOT-23

SOT-23

BAT54S-7-F

Diodes Inc.

D25, D26, D27

3

Yellow

LED, Yellow, SMD

LED_0603

150060YS75000

Wurth Elektronik

FID1, FID2, FID3

3

Fiducial mark. There is nothing to buy or mount.

N/A

N/A

N/A

H1, H2, H3, H4

4

Bumpon, Hemisphere, 0.44 X 0.20, Clear

Transparent Bumpon

SJ-5303 (CLEAR)

3M

J1, J2

2

RJ45, No LED, tab up, R/A, TH

16.26x14.54x15.75

1-406541-1

TE Connectivity

J3

1

Terminal Block, 3.5 mm, 2x1, Tin, TH

Terminal Block, 3.5 mm, 2x1, TH

39357-0002

Molex

J4, J8, J11

3

Header, 100mil, 3x1, Tin, TH

Header, 3x1, 100mil, TH

5-146278-3

TE Connectivity

J5

1

Header, 100mil, 2x1, Tin, TH

Header, 2 PIN, 100mil, Tin

PEC02SAAN

Sullins Connector Solutions

J6

1

Terminal Block, 3.5mm Pitch, 2x1, TH

7.0x8.2x6.5mm

ED555/2DS

On-Shore Technology

J7, J9, J10

3

Header, 100mil, 2x1, Tin, TH

Header, 2x1, 100mil, TH

5-146278-2

TE Connectivity

L1, L3, L4, L6

4

300 ohm

Ferrite Bead, 300 ohm @ 100 MHz, 2 A, 0603

0603

742792641

Wurth Elektronik

L7

1

5.5uH

Inductor, Shielded Drum Core, Superflux, 5.5 uH, 10 A, 0.0112 ohm, SMD

WE-HC6

744325550

Wurth Elektronik

L8

1

15uH

Inductor, Shielded Drum Core, Ferrite, 15 uH, 14 A, 0.009 ohm, SMD

18.3x8.9x18.2mm

74435571500

Wurth Elektronik

L9

1

2.2mH

Inductor, Unshielded Drum Core, Metal Composite, 2.2 mH, 0.15 A, 6 ohm, SMD

7x5x7.8mm

768775322

Wurth Elektronik

LBL1

1

Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll

PCB Label 0.650 x 0.200 inch

THT-14-423-10

Brady

Q1, Q2, Q3, Q4

4

100 V

MOSFET, N-CH, 100 V, 4.5 A, DQK0006C (WSON-6)

DQK0006C

CSD19538Q2

Texas Instruments

None

Q5, Q7

2

100 V

Transistor, NPN, 100 V, 1 A, SOT-89

SOT-89

FCX493TA

Diodes Inc.

Q6, Q8

2

80 V

MOSFET, N-CH, 80 V, 100 A, PG-TDSON-8

PG-TDSON-8

BSC057N08NS3 G

Infineon Technologies

None

Q10

1

-150V

MOSFET, P-CH, -150 V, -3 A, QFN-8

QFN-8

FDMC2523P

Fairchild Semiconductor

None

Q11

1

150 V

MOSFET, N-CH, 150 V, 6.7 A, PQFN08A

PQFN08A

FDMS86250

Fairchild Semiconductor

None

R1

1

75.0

RES, 75.0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW060375R0FKEA

Vishay-Dale

R2, R3, R4, R5, R6, R7, R8

7

75.0

RES, 75.0, 1%, 0.1 W, 0603

0603

CRCW060375R0FKEA

Vishay-Dale

R9, R12, R13, R24

4

0

RES, 0, 0%, W, AEC-Q200 Grade 0, 0805

0805

PMR10EZPJ000

Rohm

R10, R14

2

100k

RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW0603100KFKEA

Vishay-Dale

R11

1

4.42k

RES, 4.42 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW06034K42FKEA

Vishay-Dale

R15, R16, R17, R18

4

1.00Meg

RES, 1.00 M, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW06031M00FKEA

Vishay-Dale

R19

1

15.0k

RES, 15.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW060315K0FKEA

Vishay-Dale

R20, R21, R22, R23

4

232k

RES, 232 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW0603232KFKEA

Vishay-Dale

R25

1

110k

RES, 110 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW0603110KFKEA

Vishay-Dale

R26, R36, R44, R59, R60, R61, R62, R63, R64

9

10.0k

RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW060310K0FKEA

Vishay-Dale

R27, R35

2

10k

RES, 10 k, 5%, 1 W, AEC-Q200 Grade 0, 2512

2512

CRCW251210K0JNEG

Vishay-Dale

R28

1

100

RES, 100, 5%, 1 W, AEC-Q200 Grade 0, 2512

2512

CRCW2512100RJNEG

Vishay-Dale

R29

1

4.02k

RES, 4.02 k, 1%, 0.25 W, AEC-Q200 Grade 0, 1206

1206

CRCW12064K02FKEA

Vishay-Dale

R31

1

2.0k

RES, 2.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW06032K00JNEA

Vishay-Dale

R32

1

8.06k

RES, 8.06 k, 1%, 0.25 W, AEC-Q200 Grade 0, 1206

1206

CRCW12068K06FKEA

Vishay-Dale

R33

1

5.10

RES, 5.10, 1%, 0.125 W, AEC-Q200 Grade 0, 0805

0805

ERJ-6RQF5R1V

Panasonic

R34

1

237k

RES, 237 k, 1%, 0.1 W, 0603

0603

RC0603FR-07237KL

Yageo

R37

1

60.4k

RES, 60.4 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW060360K4FKEA

Vishay-Dale

R38

1

10.0

RES, 10.0, 1%, 0.1 W, 0603

0603

CRCW060310R0FKEA

Vishay-Dale

R39

1

49.9

RES, 49.9, 1%, 0.1 W, 0603

0603

RC0603FR-0749R9L

Yageo

R40

1

49.9k

RES, 49.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW060349K9FKEA

Vishay-Dale

R41, R46

2

2.00k

RES, 2.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW06032K00FKEA

Vishay-Dale

R42

1

2.00k

RES, 2.00 k, 1%, 0.1 W, 0603

0603

Y16362K00000F9R

Vishay Foil Resistors

R43

1

1.00k

RES, 1.00 k, 1%, 0.1 W, 0603

0603

RC0603FR-071KL

Yageo

R45

1

40.2k

RES, 40.2 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW060340K2FKEA

Vishay-Dale

R47

1

31.6

RES, 31.6, 1%, 0.125 W, AEC-Q200 Grade 0, 0805

0805

CRCW080531R6FKEA

Vishay-Dale

R48

1

1.00k

RES, 1.00 k, 1%, 0.1 W, 0603

0603

CRCW06031K00FKEA

Vishay-Dale

R49

1

121

RES, 121, 1%, 0.125 W, AEC-Q200 Grade 0, 0805

0805

CRCW0805121RFKEA

Vishay-Dale

R50

1

3.00k

RES, 3.00 k, 1%, 0.1 W, 0603

0603

RC0603FR-073KL

Yageo

R51

1

27.4k

RES, 27.4 k, 1%, 0.1 W, 0603

0603

RC0603FR-0727K4L

Yageo

R52

1

0.05

RES, 0.05, 1%, 1 W, AEC-Q200 Grade 0, 1206

1206

ERJ-8CWFR050V

Panasonic

R53

1

10.5k

RES, 10.5 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW060310K5FKEA

Vishay-Dale

R54

1

42.2k

RES, 42.2 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW060342K2FKEA

Vishay-Dale

R55

1

499k

RES, 499 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW0603499KFKEA

Vishay-Dale

SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7

7

Shunt, 2.54mm, Gold, Black

Shunt, 2.54mm, Black

60900213421

Wurth Elektronik

T1

1

350uH

Transformer, 350 uH, SMT

14.7x18.29mm

7490220122

Wurth Elektronik

T2

1

Power Over Ethernet (PoE) For Configurable (For DC/DC) SMPS Transformer 1500Vrms Isolation Surface Mount

SMT_XFRMR_29MM08_23MM1

750313355

Wurth Elektronik

LDT8627-50R

Linkcom

TP1, TP2, TP3, TP4

4

Test Point, Multipurpose, Red, TH

Red Multipurpose Testpoint

5010

Keystone

TP5

1

Test Point, Multipurpose, Black, TH

Black Multipurpose Testpoint

5011

Keystone

TP6, TP9, TP12, TP13, TP14, TP15, TP16, TP17, TP21, TP23, TP24, TP27, TP28, TP30, TP31, TP32, TP36

17

Test Point, Miniature, Red, TH

Red Miniature Testpoint

5000

Keystone

TP7, TP10, TP22, TP25, TP26, TP33, TP37, TP41

8

Test Point, Miniature, White, TH

White Miniature Testpoint

5002

Keystone

TP8, TP11, TP18, TP19, TP20, TP29, TP35, TP38, TP39, TP40, TP42

11

Test Point, Miniature, Black, TH

Black Miniature Testpoint

5001

Keystone

TP34, TP43, TP44, TP45, TP46, TP47, TP48

7

Test Point, Miniature, Orange, TH

Orange Miniature Testpoint

5003

Keystone

U1

1

TPS23730RMT, RMT0045A (VQFN-45)

RMT0045A

TPS23730RMT

Texas Instruments

Texas Instruments

U2

1

Optocoupler, 3.75 kV, 80-160% CTR, SMT

SOP-4

TCMT1107

Vishay-Semiconductor

U3

1

Adjustable Precision Shunt Regulator, 34 ppm / degC, 100 mA, -40 to 85 degC, 5-pin SOT-23 (DBV), Green (RoHS & no Sb/Br)

DBV0005A

TL431IDBVR

Texas Instruments

U4, U5, U6

3

Optocoupler, 5 kV, 300-600% CTR, SMT

DIP-4L Gullwing

FOD817DS

Fairchild Semiconductor

C18

0

2200 pF

CAP, CERM, 2200 pF, 2000 V, +/- 10%, X7R, 1812

1812

C4532X7R3D222K130KA

TDK

C26

0

100 pF

CAP, CERM, 100 pF, 25 V, +/- 10%, X7R, 0603

0603

06033C101KAT2A

AVX

C46

0

47 pF

CAP, CERM, 47 pF, 50 V, +/- 5%, C0G/NP0, 0603

0603

GRM1885C1H470JA01D

MuRata

D7, D8, D9, D10

0

100 V

Diode, Schottky, 100 V, 2 A, SMB

SMB

B2100-13-F

Diodes Inc.

D11, D21

0

60 VDiode, TVS, Uni, 60 V, SMC

SMC

SMCJ60A

Fairchild Semiconductor

D24

0

100 V

Diode, Schottky, 100 V, 3 A, SMC

SMC

B3100-13-F

Diodes Inc.

L2, L5

0

250uH

Coupled inductor, 250 uH, A, 0.035 ohm, SMD

8.7x10mm

744272251

Wurth Elektronik

Q9

0

-80V

MOSFET, P-CH, -80 V, -2.2 A, AEC-Q101, SOT-23

SOT-23

SQ2337ES-T1_GE3

Vishay-Siliconix

None

Q12

0

150 V

MOSFET, N-CH, 150 V, 2.7 A, SOIC-8

SOIC-8

SI4848DY-T1-E3

Vishay-Siliconix

None

R30

0

10.0

RES, 10.0, 1%, 0.25 W, AEC-Q200 Grade 0, 0603

0603

CRCW060310R0FKEAHP

Vishay-Dale

R56, R57, R58

0

10.0k

RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW060310K0FKEA

Vishay-Dale

Unless otherwise noted in the Alternate Part Number and Alternate Manufacturer columns, all parts can be substituted with equivalents.