SLUUC91B may 2020 – august 2023 TPS23730
This user’s guide describes the TPS23730 evaluation module (EVM). The TPS23730 evaluation module (TPS23730EVM-093) contains evaluation and reference circuitry for the TPS23730, which is a IEEE802.3bt Type 3 PoE PD, EA Gen 2 Ready, controller suitable for Type 3 (51 W) PoE PD applications. The TPS23730EVM-093 is targeted for a 12-V active clamp forward high efficiency 50-W solution.