SLUUC97B June 2020 – January 2025 UCC21222-Q1 , UCC21330-Q1
All trademarks are the property of their respective owners.
This document contains information for UCC21222-Q1 and UCC21330-Q1 (SOIC package) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
UCC21222-Q1 and UCC21330-Q1 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides functional safety failure in time (FIT) rates for UCC21222-Q1 and UCC21330-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | Power Dissipation (mW) | FIT (Failures Per 109 Hours) |
---|---|---|
Total component FIT rate | 10 | 20 |
100 | 21 | |
300 | 23 | |
Die FIT rate | 10 | 2 |
100 | 3 | |
300 | 4 | |
Package FIT rate | 10 | 18 |
100 | 18 | |
300 | 19 |
The failure rate and mission profile information in Table 2-1 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS, BICMOS Digital, analog, or mixed | 20 FIT | 55°C |
The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.
The failure mode distribution estimation for UCC21222-Q1 and UCC21330-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
OUTA stuck low | 15 |
OUTB stuck low | 15 |
OUTA and OUTB stuck low | 2 |
OUTA stuck high | 10 |
OUTB stuck high | 10 |
DT out of specified range | 3 |
OUTA unknown or not in specified range | 9 |
OUTB unknown or not in specified range | 9 |
OUTA or OUTB stuck low | 1 |
OUTA or OUTB stuck high | 1 |
OUTA and OUTB unknown or not in specified range OUTA or OUTB unknown or not in specified range |
15 |
No effect or distribution less than 1% | 10 |
The FMD in Table 3-1 excludes short circuit faults across the isolation barrier. Faults for short circuit across the isolation barrier can be excluded according to IEC 61800-5-2:2016 if the following requirements are fulfilled:
Creepage and clearance requirements should be applied according to the specific equipment isolation standards of an application. Care should be taken to maintain the creepage and clearance distance of a board design to ensure that the mounting pads of the isolator on the printed-circuit board do not reduce this distance.